Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | Black |
| Compliances | EN857 2SC |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.81 |
| Outside diameter (mm) | 20.60 |
| Series | GH241 Series |
| Tube material | Nitrile (NBR) |