HOSE-WIN,  WH005, -8L, 1TE/EN854-product-details

HOSE-WIN, WH005, -8L, 1TE/EN854

12001749

Alternate part number: WH005-08


Tools

Product specifications

Characteristic
Value
ApplicationHydraulics
BrandWinner by Danfoss
CertificationsEN854 Type R6
ColorBlack
CompliancesSAE 100R6
Construction1 Textile Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.75
Outside diameter (mm)19.00
SeriesWH005 Series
Tube materialNitrile (NBR)