Danfoss logo
SAE 100 R2 AT 1/2"-product-details

SAE 100 R2 AT 1/2"

12028915

Alternate part number: H323013421


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.87
Outside diameter (mm)22.20
SeriesFORCESTREAM 2SN
Tube materialNitrile (NBR)