AGRICULTURE 2 S 5/8"-product-details

AGRICULTURE 2 S 5/8"

12031246

Alternate part number: H3A5016007


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.63
Inside diameter (mm)16.00
Outside diameter (inch)0.94
Outside diameter (mm)23.80
Tube materialNitrile Blend (NBR Blend)