Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Blue |
Construction | 2 Wire Braid |
Cover material | Chlorosulphonated PE (CSM) |
Inside diameter (inch) | 0.63 |
Inside diameter (mm) | 16.00 |
Outside diameter (inch) | 0.99 |
Outside diameter (mm) | 25.20 |
Series | ULTIMATE 2SN |
Tube material | Chlorosulphonated PE (CSM) |