Danfoss logo
ULTIMATE 1SN/BLUE 3/8"-product-details

ULTIMATE 1SN/BLUE 3/8"

12037899

Alternate part number: H314010352


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Construction1 Wire Braid
Cover materialChlorosulphonated PE (CSM)
Inside diameter (inch)0.37
Inside diameter (mm)9.50
Outside diameter (inch)0.68
Outside diameter (mm)17.20
SeriesULTIMATE 1SN
Tube materialChlorosulphonated PE (CSM)