Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Blue |
Construction | 1 Wire and 1 Textile Braid |
Cover material | Yarn Braid |
Inside diameter (inch) | 0.19 |
Inside diameter (mm) | 4.80 |
Outside diameter (inch) | 0.51 |
Outside diameter (mm) | 12.90 |
Series | ULTIMATE R5 |
Tube material | Chlorosulphonated PE (CSM) |