Danfoss logo
ULTIMATE R5 BLUE 5/16"-product-details

ULTIMATE R5 BLUE 5/16"

12037909

Alternate part number: H351008144


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Construction1 Wire and 1 Textile Braid
Cover materialYarn Braid
Inside diameter (inch)0.31
Inside diameter (mm)8.00
Outside diameter (inch)0.66
Outside diameter (mm)16.80
SeriesULTIMATE R5
Tube materialChlorosulphonated PE (CSM)