Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Blue |
Construction | 1 Wire and 1 Textile Braid |
Cover material | Yarn Braid |
Inside diameter (inch) | 1.81 |
Inside diameter (mm) | 46.00 |
Outside diameter (inch) | 2.22 |
Outside diameter (mm) | 56.40 |
Series | ULTIMATE R5 |
Tube material | Chlorosulphonated PE (CSM) |