Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
Color | Black |
Cover material | Nitrile (NBR) |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.75 |
Outside diameter (mm) | 19.05 |
Tube material | Nitrile (NBR) |