Danfoss logo
SAE 100 R2AT/EN 853 2SN 1/2"-product-details

SAE 100 R2AT/EN 853 2SN 1/2"

12038501

Alternate part number: H324013426


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.87
Outside diameter (mm)22.20
SeriesFORCESTREAM 2SN
Tube materialNitrile (NBR)