Danfoss logo
FORCESTREAM R 1 SN 3/16"-product-details

FORCESTREAM R 1 SN 3/16"

12038756

Alternate part number: H313005102


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction1 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.19
Inside diameter (mm)4.80
Outside diameter (inch)0.46
Outside diameter (mm)11.60
SeriesFORCESTREAM 1SN
Tube materialNitrile (NBR)