Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN854 3TE |
| Construction | 2 Textile Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.41 |
| Outside diameter (mm) | 35.70 |
| Series | SELTEX 3TE |
| Tube material | Nitrile (NBR) |