Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 8.268 |
| Bend radius min (mm) | 210.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 276 |
| Burst pressure (psi) | 4002 |
| Catalog Item | GH681-20MT61 |
| Color | Black |
| Compliances | ISO 1436 |
| Construction | 1 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.62 |
| Outside diameter (mm) | 41.10 |
| Series | GH681 Series |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 69 |
| Working pressure max (psi) | 1001 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 258.8 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.8 |
