Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hydraulic hose and fittings
Braided hose and fittings
Braided hose
12061246
HOSE-AER, FC598-06, 164.56 INCHES,CL,XP
12061246
Tools
Add to comparison
Add to comparison
12061246
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
HA Certificate of compliance
None
HA Packaging
Standard Packaging
Hose series
FC598 Series
Hose size
Size 06
Overall length IN
164.6
Overall length MM
4180