Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hydraulic hose and fittings
Braided hose and fittings
Braided hose
12063929
HOSE-AER, EC118, -08, CL, 3.66FT, R17 XP
12063929
Where to buy
Export PDF
Tools
Add to comparison
12063929
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
HA Certificate of compliance
None
HA Packaging
Standard Packaging
Hose series
EC118 Series
Hose size
Size 08
Overall length IN
44.0
Overall length MM
1118