Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | Black |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Cover_type | Extruded |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.40 |
| Outside diameter (mm) | 35.64 |
| Series | EC881 Series |
| Tube material | Nitrile (NBR) |