Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.200 |
A dimension MM | 81.300 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End connection torque | 108-113 lb-ft(148-154 Nm) |
End size 1 | -16 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.610 |
Hex size 1 MM | 40.894 |
Hex size 2 IN | 1.610 |
Hex size 2 MM | 36.000 |
Hose cut off factor IN | 1.930 |
Hose cut off factor MM | 49.100 |
Hose size | -16 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.700 |
Product height in | 1.940 |
Product height mm | 49.276 |
Product length in | 3.280 |
Product length mm | 83.312 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working pressure max bar | 241 |
Working pressure max psi | 3500 |
Working temperature max C | 149 |
Working temperature max F | 300 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |