Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Lubrication systems |
| Bend radius min (inch) | 5.910 |
| Bend radius min (mm) | 150.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 208 |
| Burst pressure (psi) | 3000 |
| Catalog Item | 2583-12 |
| Color | Black |
| Compliances | SAE 100R3 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Chloroprene (CR) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.25 |
| Outside diameter (mm) | 31.80 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Fabric |
| Series | 2583 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 52 |
| Working pressure max (psi) | 750 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213471 |
