Aeroquip by Danfoss 2583 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, 2583, -16, R3

2583-16

Catalog item:

2583-16


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationLubrication systems
Bend radius min (inch)8.070
Bend radius min (mm)205.000
BrandAeroquip by Danfoss
Burst pressure (bar)156
Burst pressure (psi)2260
Catalog Item2583-16
ColorBlack
CompliancesSAE 100R3
ConductivityConductive
Construction2 Ply braid
Cover materialChloroprene (CR)
Impulse cycle (cycles)200000
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk jet
Outside diameter (inch)1.50
Outside diameter (mm)38.10
Package formBulk
Product height in1.000
Product height mm25.400
Product width in1.000
Product width mm25.400
Qualified hose fittingsTTC12
Reinforcement materialFabric
Series2583 Series
Size-16
Tube materialNitrile (NBR)
Working pressure max (bar)39
Working pressure max (psi)565
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146213488