Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Fuel gas system |
| Bend radius min (inch) | 7.870 |
| Bend radius min (mm) | 200.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 56 |
| Burst pressure (psi) | 820 |
| Catalog Item | 2661-20 |
| Certifications | ABS |
| Color | Blue |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.80 |
| Outside diameter (mm) | 45.80 |
| Package form | Bulk |
| Product height in | 1.250 |
| Product height mm | 31.800 |
| Product width in | 1.250 |
| Product width mm | 31.800 |
| Qualified hose fittings | TTC/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | 2661 Series |
| Size | -20 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.00 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 205 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146075376 |
| Proposition 65 | Cancer and Reproductive Harm |
