Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Fuel gas system |
| Bend radius min (inch) | 17.990 |
| Bend radius min (mm) | 457.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 16 |
| Burst pressure (psi) | 240 |
| Catalog Item | 2661-48-00960 |
| Certifications | ABS |
| Color | Blue |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Lay line style | Ink transfer |
| Length (in) | 96.00000 |
| Length (mm) | 2438.40000 |
| Outside diameter (inch) | 3.64 |
| Outside diameter (mm) | 92.50 |
| Package form | Cut length |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Qualified hose fittings | TTC/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | 2661 Series |
| Size | -48 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.00 |
| Working pressure max (bar) | 4 |
| Working pressure max (psi) | 60 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
