Aeroquip by Danfoss 2661 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, 2661, -64, R4,BU

2661-64

Catalog item:

2661-64


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationFuel gas system
Bend radius min (inch)24.020
Bend radius min (mm)610.000
BrandAeroquip by Danfoss
Burst pressure (bar)14
Burst pressure (psi)200
Catalog Item2661-64
CertificationsABS
ColorBlue
CompliancesASTM D5964
ConductivityConductive
Construction2 Ply braid
Cover materialChlorinated Polyethylene (CPE)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Lay line styleInk transfer
Outside diameter (inch)4.69
Outside diameter (mm)119.10
Package formBulk
Product height in4.000
Product height mm101.600
Product width in4.000
Product width mm101.600
Qualified hose fittingsTTC/Z Series
Reinforcement materialBrass plated steel wire
Series2661 Series
Size-64
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.00
Working pressure max (bar)4
Working pressure max (psi)50
Working temperature max (C)149
Working temperature max (F)300.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146072177
Proposition 65Cancer and Reproductive Harm