Product specifications
Characteristic | Value |
|---|---|
| Application | Water based fluids |
| Bend radius min (inch) | 1.970 |
| Bend radius min (mm) | 50.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 1680 |
| Burst pressure (psi) | 24400 |
| Catalog Item | 2HD04 |
| Certifications | EN857 2SC |
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Impulse cycle (cycles) | 750000 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.60 |
| Package form | Box |
| Qualified hose fittings | 1A/Z Series |
| Series | 2HD Series |
| Size | -4 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 420 |
| Working pressure max (psi) | 6100 |
| Working temperature max (C) | 104 |
| Working temperature max (F) | 220.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330703 |
| Proposition 65 | Cancer and Reproductive Harm |
