Product specifications
Characteristic | Value |
|---|---|
| Application | Water based fluids |
| Bend radius min (inch) | 3.150 |
| Bend radius min (mm) | 80.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 1120 |
| Burst pressure (psi) | 16000 |
| Certifications | SAE 100R12 |
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Impulse cycle (cycles) | 750000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 26.00 |
| Package form | Box |
| Qualified hose fittings | 1A/Z Series |
| Series | 4HD Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 280 |
| Working pressure max (psi) | 4000 |
| Working temperature max (C) | 104 |
| Working temperature max (F) | 220.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330987 |
