Winner by Danfoss CH210 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-WIN, CH210, -12, R2/2SN

CH210-12


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationFuel gas system
Bend radius min (inch)9.450
Bend radius min (mm)240.000
BrandWinner by Danfoss
Burst pressure (bar)860
Burst pressure (psi)12500
ColorBlack
CompliancesEN 27326
Conditional temp range32F to 158F for water
Construction2 Wire Braid
Cover materialNitrile (NBR)
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk transfer
Outside diameter (inch)1.15
Outside diameter (mm)29.21
Package formBulk
Product height in0.750
Product height mm19.000
Product width in0.750
Product width mm19.000
Qualified hose fittingsSkive
Reinforcement materialBrass plated steel wire
SeriesCH210 Series
Size-12
Tube materialNitrile (NBR)
Tube wall thickness (inch)0.42
Tube wall thickness (mm)10.67
Working pressure max (bar)215
Working pressure max (psi)3125
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0