Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 3.150 |
| Bend radius min (mm) | 80.010 |
| Brand | Winner Duffield by Danfoss |
| Burst pressure (bar) | 1270 |
| Burst pressure (psi) | 18415 |
| Catalog Item | D5300W-20 |
| Color | Black |
| Conductivity | Non-conductive |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.73 |
| Outside diameter (mm) | 18.54 |
| Reinforcement material | Brass plated steel wire |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.50 |
| Tube wall thickness (mm) | 12.70 |
| Working pressure max (bar) | 275 |
| Working pressure max (psi) | 3988 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |