Danfoss logo
BODY HE REUS D300/4-product-details

BODY HE REUS D300/4

DBR03-04


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner Duffield by Danfoss
Compatible hose ID IN0.250
Compatible hose ID MM6.350
Construction StyleSwage
End type 2Line/hose/tube
Hose size-4
Thread sealantNo