Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Construction industry |
| Bend radius min (inch) | 1.969 |
| Bend radius min (mm) | 50.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 840 |
| Burst pressure (psi) | 12180 |
| Catalog Item | EC118-04LRL |
| Certifications | USCG |
| Color | Black |
| Compliances | ISO 18752 |
| Conditional temp range | -40C to 85C for water based |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 0.49 |
| Outside diameter (mm) | 12.45 |
| Package form | Reel |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product length ft | 984.000 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Brass plated steel wire |
| Series | EC118 Series |
| Size | -4 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3045 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192943 |
