Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Construction industry |
| Bend radius min (inch) | 3.540 |
| Bend radius min (mm) | 90.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 840 |
| Burst pressure (psi) | 12200 |
| Catalog Item | EC118-08LRLBZ |
| Certifications | USCG |
| Compliances | ISO 18752 |
| Conditional temp range | -40C to 85C for water based |
| Construction | 1 Wire Braid |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.81 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Brass plated steel wire |
| Series | EC118 Series |
| Size | -8 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3050 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |