Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Lubrication systems |
| Bend radius min (inch) | 9.843 |
| Bend radius min (mm) | 250.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 552 |
| Burst pressure (psi) | 8004 |
| Catalog Item | EC881-24MT46 |
| Certifications | LR |
| Color | Black |
| Compliances | SAE 100R16 |
| Conditional temp range | 32F to 158F for water |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Fixed Length | 46.000 |
| Impulse cycle (cycles) | 100000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Length (in) | 1811.00000 |
| Length (mm) | 46000.00000 |
| Outside diameter (inch) | 2.04 |
| Outside diameter (mm) | 51.80 |
| Package form | Cut length |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | TTC/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | EC881 Series |
| Size | -24 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.00 |
| Working pressure max (bar) | 138 |
| Working pressure max (psi) | 2001 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 258.8 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.8 |
