Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Lubrication systems |
| Bend radius min (inch) | 2.360 |
| Bend radius min (mm) | 60.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1440 |
| Burst pressure (psi) | 20880 |
| Catalog Item | EC881-8MT100 |
| Certifications | LR |
| Color | Black |
| Compliances | SAE 100R16 |
| Conditional temp range | 32F to 158F for water |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Length (in) | 3937.00000 |
| Outside diameter (inch) | 0.82 |
| Outside diameter (mm) | 20.83 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | 1A/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | EC881 Series |
| Size | -8 |
| Tube material | Styrene Butadıene (SBR Blend) |
| Working pressure max (bar) | 360 |
| Working pressure max (psi) | 5200 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |
