Product specifications
Characteristic | Value |
|---|---|
| Application | Pneumatic tools |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 621 |
| Burst pressure (psi) | 9000 |
| Catalog Item | FC444-06RL |
| Compliances | MIL-H-5606 |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.32 |
| Inside diameter (mm) | 8.10 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 0.69 |
| Outside diameter (mm) | 17.53 |
| Package form | Reel |
| Product height in | 0.320 |
| Product height mm | 8.100 |
| Product width in | 0.320 |
| Product width mm | 8.100 |
| Qualified hose fittings | 411 |
| Reinforcement material | Fabric |
| Series | FC444 Series |
| Size | -6 |
| Tube material | Thermoplastic |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 155 |
| Working pressure max (psi) | 2250 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -56 |
| Working temperature min (F) | -70.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146078186 |
