Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Oil return line |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 112 |
| Burst pressure (psi) | 1600 |
| Catalog Item | FC598-08-00590 |
| Color | Black |
| Compliances | ASTM D5964 |
| Conductivity | Non-conductive |
| Construction | 1 Ply spiral |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 300000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Length (in) | 59.00000 |
| Length (mm) | 1498.60000 |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.80 |
| Package form | Cut length |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | OTC |
| Reinforcement material | Fiber |
| Series | FC598 Series |
| Size | -8 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.50 |
| Tube wall thickness (mm) | 12.70 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
