Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems |
| Bend radius min (inch) | 4.530 |
| Bend radius min (mm) | 115.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1400 |
| Burst pressure (psi) | 20000 |
| Catalog Item | FC689-05 |
| Color | Black |
| Compliances | EN853 2SN |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Polyvinyl chloride (PVC) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Outside diameter (inch) | 0.68 |
| Outside diameter (mm) | 17.30 |
| Package form | Bulk |
| Product height in | 0.310 |
| Product height mm | 7.900 |
| Product width in | 0.310 |
| Product width mm | 7.900 |
| Qualified hose fittings | 1SA |
| Reinforcement material | Brass plated steel wire |
| Series | FC689 Series |
| Size | -5 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 712.46 |
| Working pressure max (bar) | 350 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
