Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 5.120 |
| Bend radius min (mm) | 130.050 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1306 |
| Burst pressure (psi) | 18935 |
| Catalog Item | FC689S-06 |
| Color | Black |
| Compliances | EN853 2SN |
| Conductivity | Non-conductive |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.75 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.78 |
| Outside diameter (mm) | 19.81 |
| Series | FC689S Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 1.25 |
| Tube wall thickness (mm) | 31.75 |
| Working pressure max (bar) | 325 |
| Working pressure max (psi) | 4715 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
