Aeroquip by Danfoss
FC689S-08
1/2"HOSE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | Hydraulics |
Bend radius - min | 7.09 in |
Brand | Aeroquip by Danfoss |
Burst pressure | 15715 Psi |
Color | Black |
Conductivity | Conductive |
Construction | Multi Braid |
Cover material | Synthetic Rubber |
Dash size | -8 |
Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
Inside diameter | .5 in |
Lay line style | Ink Transfer |
Outside diameter | .91 in |
Product Height | .91 in |
Product Length/Depth | 1 ft |
Product Type | Rubber Hydraulic |
Product Volume | 9.937 in³ |
Product Weight | .44 lb |
Product Width | .91 in |
Reinforcement material | Steel |
Sub-brand | None |
Trade Name | FC689S Series |
Tube material | Hydrogenated Nitrile rubber (HNBR) |
Working pressure | 3930 Psi |
Working temperature - max | 212 °F |
Working temperature - min | -40 °F |