Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Phosphate ester based fluids |
| Bend radius min (inch) | 7.000 |
| Bend radius min (mm) | 178.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 960 |
| Burst pressure (psi) | 14000 |
| Color | Black |
| Compliances | SAE 100R2 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | EPDM |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.87 |
| Outside diameter (mm) | 22.10 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.800 |
| Product width in | 0.500 |
| Product width mm | 12.800 |
| Qualified hose fittings | 1A/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | FC693 Series |
| Size | -8 |
| Tube material | EPDM |
| Working pressure max (bar) | 240 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 79 |
| Working temperature max (F) | 175.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145758 |
