Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High volume air |
| Bend radius min (inch) | 19.680 |
| Bend radius min (mm) | 500.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 490 |
| Burst pressure (psi) | 7000 |
| Catalog Item | FC695-24 |
| Color | Black |
| Compliances | SAE 100R2 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 2.17 |
| Outside diameter (mm) | 55.12 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reinforcement material | Brass plated steel wire |
| Series | FC695 Series |
| Size | -24 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.70 |
| Working pressure max (bar) | 122 |
| Working pressure max (psi) | 1750 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213945 |
| Proposition 65 | Cancer and Reproductive Harm |
