Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High volume air |
| Bend radius min (inch) | 25.000 |
| Bend radius min (mm) | 635.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 414 |
| Burst pressure (psi) | 6000 |
| Catalog Item | FC695-32 |
| Color | Black |
| Compliances | SAE 100R2 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 2.67 |
| Outside diameter (mm) | 67.82 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reinforcement material | Brass plated steel wire |
| Series | FC695 Series |
| Size | -32 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.35 |
| Tube wall thickness (mm) | 8.89 |
| Working pressure max (bar) | 105 |
| Working pressure max (psi) | 1500 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145765 |
| Proposition 65 | Cancer and Reproductive Harm |
