Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General industrial use |
| Bend radius min (inch) | 4.750 |
| Bend radius min (mm) | 121.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 964 |
| Burst pressure (psi) | 14000 |
| Catalog Item | GH120-12-13080 |
| Certifications | EN45545MSHA Approved |
| Color | Black |
| Compliances | EN857 2SC |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 300000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Length (in) | 1308.00000 |
| Length (mm) | 33223.20000 |
| Outside diameter (inch) | 1.12 |
| Outside diameter (mm) | 28.45 |
| Package form | Cut length |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | Global skive |
| Reinforcement material | Brass plated steel wire |
| Series | GH120 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.75 |
| Tube wall thickness (mm) | 19.05 |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 601.98 |
| Working pressure max (bar) | 241 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -57 |
| Working temperature min (F) | -70.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146214065 |
