Danfoss logo
Aeroquip by Danfoss GH120 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, GH120, -12, 250FT, RL, R16

GH120-12R250

Alternate part number: GH120-12


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationGeneral industrial use
Bend radius min (inch)4.750
Bend radius min (mm)121.000
BrandAeroquip by Danfoss
Burst pressure (bar)964
Burst pressure (psi)14000
ColorBlack
CompliancesEN857 2SC
ConductivityConductive
Construction2 Wire Braid
Cover materialNitrile (NBR)
Impulse cycle (cycles)300000
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk transfer
Length (in)3000.00000
Length (mm)76200.00000
Outside diameter (inch)1.12
Outside diameter (mm)28.45
Package formReel
Product height in0.750
Product height mm19.000
Product width in0.750
Product width mm19
Qualified hose fittingsGlobal skive
Reinforcement materialBrass plated steel wire
SeriesGH120 Series
Size-12
Tube materialNitrile (NBR)
Vacuum rating (inHg)24
Vacuum rating (mmHg)601.98
Working pressure max (bar)241
Working pressure max (psi)3500
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-57
Working temperature min (F)-70.0

General specifications

Characteristic
Value
EAN/UPC678146214072