Aeroquip by Danfoss GH120 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, GH120, -16, R16

GH120-16


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationGeneral industrial use
Bend radius min (inch)6.000
Bend radius min (mm)152.000
BrandAeroquip by Danfoss
Burst pressure (bar)772
Burst pressure (psi)11200
Catalog ItemGH120-16
ColorBlack
CompliancesEN857 2SC
ConductivityConductive
Construction2 Wire Braid
Cover materialNitrile (NBR)
Impulse cycle (cycles)300000
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk transfer
Outside diameter (inch)1.41
Outside diameter (mm)35.81
Package formBulk
Product height in1.000
Product height mm25.400
Product width in1.000
Product width mm25.400
Qualified hose fittingsGlobal skive
Reinforcement materialBrass plated steel wire
SeriesGH120 Series
Size-16
Tube materialNitrile (NBR)
Vacuum rating (inHg)24
Vacuum rating (mmHg)601.98
Working pressure max (bar)193
Working pressure max (psi)2800
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-57
Working temperature min (F)-70.0

General specifications

Characteristic
Value
EAN/UPC678146070098
Proposition 65Cancer and Reproductive Harm