Aeroquip by Danfoss GH120 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, GH120, -8, 500FT, RL, R16

GH120-8R500

Catalog item:

GH120-8


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationGeneral industrial use
Bend radius min (inch)3.500
Bend radius min (mm)89.000
BrandAeroquip by Danfoss
Burst pressure (bar)1240
Burst pressure (psi)18000
Catalog ItemGH120-8
ColorBlack
CompliancesEN857 2SC
ConductivityConductive
Construction2 Wire Braid
Cover materialNitrile (NBR)
Impulse cycle (cycles)300000
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Lay line styleInk transfer
Length (in)6000.00000
Outside diameter (inch)0.82
Outside diameter (mm)20.83
Package formReel
Product height in0.500
Product height mm12.700
Product width in0.500
Product width mm12.700
Qualified hose fittingsGlobal skive
Reinforcement materialBrass plated steel wire
SeriesGH120 Series
Size-8
Tube materialNitrile (NBR)
Vacuum rating (inHg)27
Vacuum rating (mmHg)685.80
Working pressure max (bar)310
Working pressure max (psi)4500
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-57
Working temperature min (F)-70.0

General specifications

Characteristic
Value
EAN/UPC678146214157