Aeroquip by Danfoss GH194 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, GH194, -12, RL, R1/1SN,BU

GH194-12RL

Alternate part number: GH194-12


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationFuel gas system
Bend radius min (inch)9.450
Bend radius min (mm)240.000
BrandAeroquip by Danfoss
Burst pressure (bar)500
Burst pressure (psi)7200
Catalog ItemGH194-12
CertificationsDNV
ColorBlue
CompliancesSAE 100R1
ConductivityConductive
Construction1 Wire Braid
Cover materialChlorinated Polyethylene (CPE)
Impulse cycle (cycles)200000
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk transfer
Outside diameter (inch)1.08
Outside diameter (mm)27.40
Package formReel
Product height in0.750
Product height mm19.000
Product width in0.750
Product width mm19.000
Qualified hose fittingsTTC/Z Series
Reinforcement materialBrass plated steel wire
SeriesGH194 Series
Size-12
Tube materialChlorinated Polyethylene (CPE)
Working pressure max (bar)125
Working pressure max (psi)1800
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146149558