Aeroquip by Danfoss GH196 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-AER, GH196, -32, EN854-2T,BU

GH196-32


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationLubrication systems
Bend radius min (inch)24.800
Bend radius min (mm)630.000
BrandAeroquip by Danfoss
Burst pressure (bar)420
Burst pressure (psi)6100
ColorBlue
CompliancesSAE 100R2AT
ConductivityConductive
Construction2 Wire Braid
Cover materialChlorinated Polyethylene (CPE)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Lay line styleEmbossed
Outside diameter (inch)2.67
Outside diameter (mm)67.82
Package formBulk
Product height in2.000
Product height mm50.800
Product width in2.000
Product width mm50.800
Qualified hose fittings1A/Z Series1SA
Reinforcement materialBrass plated steel wire
SeriesGH196 Series
Size-32
Tube materialChlorinated Polyethylene (CPE)
Working pressure max (bar)105
Working pressure max (psi)1525
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm