Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water |
| Bend radius min (inch) | 4.330 |
| Bend radius min (mm) | 110.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 180 |
| Burst pressure (psi) | 2620 |
| Catalog Item | GH585-12 |
| Certifications | DIN 20021 Type 2TEEN854 Type 2TE |
| Color | Black |
| Compliances | EN854 Type 2TE |
| Conditional temp range | 125C [257F] Intermittently |
| Conductivity | Conductive |
| Construction | 1 Textile Braid |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 100000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.06 |
| Outside diameter (mm) | 26.92 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | FJ |
| Reinforcement material | Fabric |
| Series | GH585 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 1.25 |
| Tube wall thickness (mm) | 31.75 |
| Vacuum rating (inHg) | 18 |
| Vacuum rating (mmHg) | 457.20 |
| Working pressure max (bar) | 45 |
| Working pressure max (psi) | 655 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
