Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Oil return line |
| Bend radius min (inch) | 9.840 |
| Bend radius min (mm) | 250.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 104 |
| Burst pressure (psi) | 1500 |
| Catalog Item | H01720 |
| Certifications | USCG |
| Color | Black |
| Compliances | SAE J1942 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Chloroprene (CR) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.77 |
| Outside diameter (mm) | 44.96 |
| Package form | Bulk |
| Product height in | 1.250 |
| Product height mm | 31.800 |
| Product width in | 1.250 |
| Product width mm | 31.800 |
| Qualified hose fittings | 4SA |
| Reinforcement material | Fabric |
| Series | H0172 Series |
| Size | -20 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 26 |
| Working pressure max (psi) | 375 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975010006 |
