Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems |
| Bend radius min (inch) | 11.810 |
| Bend radius min (mm) | 300.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 280 |
| Burst pressure (psi) | 4000 |
| Certifications | USCG |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene (CR) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 1.44 |
| Outside diameter (mm) | 36.58 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | 104 N |
| Reinforcement material | Brass plated steel wire |
| Series | H104 Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.22 |
| Tube wall thickness (mm) | 5.56 |
| Working pressure max (bar) | 70 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975010853 |
