Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Ultra |
Application | Petroleum based fluids |
Bend radius min (inch) | 1.970 |
Bend radius min (mm) | 50.000 |
Brand | Weatherhead by Danfoss |
Burst pressure (bar) | 840 |
Burst pressure (psi) | 12200 |
Color | Black |
Conductivity | Conductive |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.40 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.50 |
Outside diameter (mm) | 12.70 |
Package form | Bulk |
Product height in | 0.250 |
Product height mm | 6.400 |
Product width in | 0.250 |
Product width mm | 6.400 mm |
Qualified hose fittings | 104 N |
Reinforcement material | Brass plated steel wire |
Series | H145 Series |
Size | -4 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 210 |
Working pressure max (psi) | 3050 |
Working temperature max (C) | 121 |
Working temperature max (F) | 250.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789302038 |